Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-224-12
Part #:2765006
Catalog #:B8MCS-224-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 224 | Bushing: | 2517 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Max) (mm): | 68.2752 mm | Outside Diameter (mm): | 568.8076 mm |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 570.4078 mm | Material: | Steel |
General Specifications
| UPC: | 662460614656 | Weight: | 37.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

