Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-22-21
Part #:2765014
Catalog #:B8MCS-22-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 64.9986 mm | Number of teeth: | 22 |
| Bushing: | 1008 | Width (mm): | 21 mm |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 25.4 mm |
| Outside Diameter (mm): | 54.4322 mm | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 56.0324 mm | Material: | Steel |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460614663 | Weight: | 0.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

