Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-24-21
Part #:2765030
Catalog #:B8MCS-24-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 1108 | Number of teeth: | 24 |
| Width (mm): | 21 mm | Flange (mm): | 70.0024 mm |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 59.5122 mm | Pitch Diameter (mm): | 61.1124 mm |
| Bore (Max) (mm): | 28.575 mm |
General Specifications
| UPC: | 662460614687 | Weight: | 0.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

