Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-26-21
Part #:2765063
Catalog #:B8MCS-26-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 1108 |
| Flange (mm): | 75.0062 mm | Width (mm): | 21 mm |
| Number of teeth: | 26 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Material: | Steel | Bore (Max) (mm): | 28.575 mm |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 66.2178 mm |
| Outside Diameter (mm): | 64.6176 mm |
General Specifications
| UPC: | 662460614717 | Weight: | 1.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

