Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-27-21
Part #:2765071
Catalog #:B8MCS-27-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 80.01 mm | Bushing: | 1108 |
| Width (mm): | 21 mm | Number of teeth: | 27 |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 68.7578 mm | Outside Diameter (mm): | 67.1576 mm |
| Bore (Max) (mm): | 28.575 mm |
General Specifications
| UPC: | 662460614724 | Weight: | 1.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

