Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-28-21
Part #:2765089
Catalog #:B8MCS-28-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 80.01 mm | Number of teeth: | 28 |
| Bushing: | 1108 | Width (mm): | 21 mm |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 69.6976 mm |
| Belt Section: | 8M | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 28.575 mm |
| Pitch Diameter (mm): | 71.2978 mm |
General Specifications
| UPC: | 662460614731 | Weight: | 1.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

