Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-30-21
Part #:2765113
Catalog #:B8MCS-30-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 84.9884 mm | Bushing: | 1210 |
| Number of teeth: | 30 | Width (mm): | 21 mm |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 74.803 mm |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Belt Section: | 8M | Pitch Diameter (mm): | 76.4032 mm |
| Bore (Max) (mm): | 31.75 mm |
General Specifications
| UPC: | 662460614762 | Weight: | 1.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

