Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-33-21
Part #:2765162
Catalog #:B8MCS-33-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 33 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 97.0026 mm | Bushing: | 1610 |
| Width (mm): | 21 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 84.0232 mm | Outside Diameter (mm): | 82.423 mm |
| Belt Section: | 8M | Material: | Steel |
| Bore (Max) (mm): | 42.8752 mm |
General Specifications
| UPC: | 662460614816 | Weight: | 1.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

