Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-35-21
Part #:2765188
Catalog #:B8MCS-35-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 21 mm | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 100.0252 mm | Number of teeth: | 35 |
| Bushing: | 1610 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 87.5284 mm | Material: | Steel |
| Pitch Diameter (mm): | 89.1286 mm | Belt Section: | 8M |
| Bore (Max) (mm): | 42.8752 mm |
General Specifications
| UPC: | 662460614830 | Weight: | 1.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

