Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-37-21
Part #:2765204
Catalog #:B8MCS-37-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 105.5624 mm | Number of teeth: | 37 |
| Bushing: | 1610 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 21 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 94.2086 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 92.6084 mm |
| Bore (Max) (mm): | 42.8752 mm |
General Specifications
| UPC: | 662460614854 | Weight: | 1.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

