Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-39-21
Part #:2765220
Catalog #:B8MCS-39-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Width (mm): | 21 mm |
| Bushing: | 1610 | Number of teeth: | 39 |
| Flange (mm): | 110.0074 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Pitch Diameter (mm): | 99.314 mm | Outside Diameter (mm): | 97.7138 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 42.8752 mm |
General Specifications
| UPC: | 662460614878 | Weight: | 2.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

