Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-44-21
Part #:2765261
Catalog #:B8MCS-44-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Flange (mm): | 121.0056 mm |
| Width (mm): | 21 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 44 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 110.4392 mm |
| Pitch Diameter (mm): | 112.0394 mm | Belt Section: | 8M |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Bore (Max) (mm): | 53.975 mm |
General Specifications
| UPC: | 662460614915 | Weight: | 2.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

