Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-50-21
Part #:2765295
Catalog #:B8MCS-50-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 135.128 mm | Bushing: | 2012 |
| Width (mm): | 21 mm | Number of teeth: | 50 |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Belt Section: | 8M | Bore (Max) (mm): | 53.975 mm |
| Pitch Diameter (mm): | 127.3302 mm | Outside Diameter (mm): | 125.73 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460614946 | Weight: | 4.75 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

