Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-53-21
Part #:2765303
Catalog #:B8MCS-53-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 21 mm | Product Type: | HPT Chain Sprocket |
| Bushing: | 2012 | Flange (mm): | 142.875 mm |
| Number of teeth: | 53 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 133.3754 mm |
| Pitch Diameter (mm): | 134.9756 mm | Bore (Max) (mm): | 53.975 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460614953 | Weight: | 5.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

