Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-60-21
Part #:2765329
Catalog #:B8MCS-60-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Width (mm): | 21 mm |
| Flange (mm): | 161.925 mm | Bushing: | 2012 |
| Number of teeth: | 60 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 151.1808 mm |
| Material: | Steel | Bore (Max) (mm): | 53.975 mm |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 152.781 mm |
General Specifications
| UPC: | 662460614977 | Weight: | 6.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

