Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-64-21
Part #:2765345
Catalog #:B8MCS-64-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 21 mm | Number of teeth: | 64 |
| Bushing: | 2012 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 172.0088 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 162.9664 mm |
| Material: | Steel | Bore (Max) (mm): | 53.975 mm |
| Outside Diameter (mm): | 161.3662 mm |
General Specifications
| UPC: | 662460614991 | Weight: | 4.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

