Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-75-21
Part #:2765386
Catalog #:B8MCS-75-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Flange (mm): | 199.8218 mm |
| Bushing: | 2517 | Width (mm): | 21 mm |
| Number of teeth: | 75 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 189.3824 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 68.2752 mm |
| Pitch Diameter (mm): | 190.9826 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460615035 | Weight: | 8.44 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

