Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-80-21
Part #:2765394
Catalog #:B8MCS-80-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Number of teeth: | 80 |
| Flange (mm): | 213.0044 mm | Width (mm): | 21 mm |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Bore (Max) (mm): | 68.2752 mm | Outside Diameter (mm): | 202.1078 mm |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 203.708 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460615042 | Weight: | 7.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

