Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-112-21
Part #:2765410
Catalog #:B8MCS-112-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 112 | Width (mm): | 21 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Material: | Steel | Outside Diameter (mm): | 283.6164 mm |
| Bore (Min) (mm): | 12.7 mm | Belt Section: | 8M |
| Pitch Diameter (mm): | 285.2166 mm | Bore (Max) (mm): | 68.2752 mm |
General Specifications
| UPC: | 662460615066 | Weight: | 13.93 LB |
| Packaged Length: | 12.40 IN | Packaged Width: | 12.30 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

