Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-34-36
Part #:2765527
Catalog #:B8MCS-34-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 34 |
| Width (mm): | 36 mm | Flange (mm): | 97.0026 mm |
| Bushing: | 1610 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 86.5886 mm |
| Outside Diameter (mm): | 84.9884 mm | Material: | Steel |
| Bore (Max) (mm): | 42.8752 mm |
General Specifications
| UPC: | 662460615172 | Weight: | 1.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

