Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-36-36
Part #:2765550
Catalog #:B8MCS-36-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 36 | Bushing: | 1610 |
| Flange (mm): | 100.0252 mm | Width (mm): | 36 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 42.8752 mm |
| Material: | Steel | Pitch Diameter (mm): | 91.6686 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 90.0684 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460615202 | Weight: | 2.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

