Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-38-36
Part #:2765584
Catalog #:B8MCS-38-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 1610 | Flange (mm): | 105.5624 mm |
| Number of teeth: | 38 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 36 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 96.774 mm | Belt Section: | 8M |
| Material: | Steel | Bore (Max) (mm): | 42.8752 mm |
| Outside Diameter (mm): | 95.1738 mm |
General Specifications
| UPC: | 662460615233 | Weight: | 2.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

