Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-39-36
Part #:2765600
Catalog #:B8MCS-39-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 1610 | Number of teeth: | 39 |
| Product Type: | HPT Chain Sprocket | Width (mm): | 36 mm |
| Flange (mm): | 110.0074 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 99.314 mm | Bore (Max) (mm): | 42.8752 mm |
| Material: | Steel | Belt Section: | 8M |
| Outside Diameter (mm): | 97.7138 mm |
General Specifications
| UPC: | 662460615257 | Weight: | 2.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

