Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-41-36
Part #:2765626
Catalog #:B8MCS-41-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 41 | Width (mm): | 36 mm |
| Flange (mm): | 110.0074 mm | Bushing: | 2012 |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 102.7938 mm |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 104.394 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 53.975 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460615271 | Weight: | 2.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

