Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-50-36
Part #:2765667
Catalog #:B8MCS-50-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 36 mm | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 135.128 mm | Number of teeth: | 50 |
| Bushing: | 2012 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 127.3302 mm |
| Bore (Max) (mm): | 53.975 mm | Material: | Steel |
| Outside Diameter (mm): | 125.73 mm |
General Specifications
| UPC: | 662460615318 | Weight: | 5.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

