Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-60-36
Part #:2765691
Catalog #:B8MCS-60-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Number of teeth: | 60 |
| Width (mm): | 36 mm | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 161.925 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Pitch Diameter (mm): | 152.781 mm | Bore (Max) (mm): | 68.2752 mm |
| Bore (Min) (mm): | 12.7 mm | Outside Diameter (mm): | 151.1808 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460615349 | Weight: | 8.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

