Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-63-36
Part #:2765709
Catalog #:B8MCS-63-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 36 mm | Number of teeth: | 63 |
| Flange (mm): | 172.0088 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 158.8262 mm |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 68.2752 mm |
| Pitch Diameter (mm): | 160.4264 mm | Material: | Steel |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460615356 | Weight: | 10.00 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

