Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-75-36
Part #:2765733
Catalog #:B8MCS-75-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2517 | Width (mm): | 36 mm |
| Product Type: | HPT Chain Sprocket | Flange (mm): | 199.8218 mm |
| Number of teeth: | 75 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Bore (Max) (mm): | 68.2752 mm | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 190.9826 mm |
| Outside Diameter (mm): | 189.3824 mm |
General Specifications
| UPC: | 662460615387 | Weight: | 7.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

