Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-140-36
Part #:2765774
Catalog #:B8MCS-140-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Width (mm): | 36 mm |
| Bushing: | 3020 | Number of teeth: | 140 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Bore (Min) (mm): | 22.225 mm | Pitch Diameter (mm): | 356.5144 mm |
| Belt Section: | 8M | Material: | Steel |
| Outside Diameter (mm): | 354.9142 mm | Bore (Max) (mm): | 82.55 mm |
General Specifications
| UPC: | 662460615424 | Weight: | 39.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

