Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-180-36
Part #:2765782
Catalog #:B8MCS-180-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Width (mm): | 36 mm |
| Product Type: | HPT Chain Sprocket | Number of teeth: | 180 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Belt Section: | 8M | Material: | Steel |
| Outside Diameter (mm): | 456.7682 mm | Pitch Diameter (mm): | 458.3684 mm |
| Bore (Min) (mm): | 22.225 mm | Bore (Max) (mm): | 82.55 mm |
General Specifications
| UPC: | 662460615431 | Weight: | 55.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

