Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-36-62
Part #:2765873
Catalog #:B8MCS-36-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 100.0252 mm | Number of teeth: | 36 |
| Bushing: | 1610 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 62 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 90.0684 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 91.6686 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 42.8752 mm |
General Specifications
| UPC: | 662460615523 | Weight: | 2.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

