Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-42-62
Part #:2765931
Catalog #:B8MCS-42-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 42 | Bushing: | 2012 |
| Width (mm): | 62 mm | Flange (mm): | 119.0498 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Pitch Diameter (mm): | 106.9594 mm |
| Material: | Steel | Outside Diameter (mm): | 105.3592 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 53.975 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460615585 | Weight: | 3.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

