Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-45-62
Part #:2765956
Catalog #:B8MCS-45-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 62 mm | Bushing: | 2012 |
| Product Type: | HPT Chain Sprocket | Number of teeth: | 45 |
| Flange (mm): | 127.127 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 53.975 mm |
| Material: | Steel | Pitch Diameter (mm): | 114.5794 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 112.9792 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460615608 | Weight: | 5.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

