Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-53-62
Part #:2765998
Catalog #:B8MCS-53-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 142.875 mm | Width (mm): | 62 mm |
| Product Type: | HPT Chain Sprocket | Number of teeth: | 53 |
| Bushing: | 2517 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Belt Section: | 8M | Bore (Max) (mm): | 68.2752 mm |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 134.9756 mm |
| Outside Diameter (mm): | 133.3754 mm |
General Specifications
| UPC: | 662460615646 | Weight: | 6.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

