Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-56-62
Part #:2766004
Catalog #:B8MCS-56-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 151.003 mm | Product Type: | HPT Chain Sprocket |
| Width (mm): | 62 mm | Bushing: | 2517 |
| Number of teeth: | 56 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 142.5956 mm | Outside Diameter (mm): | 140.9954 mm |
| Material: | Steel | Bore (Max) (mm): | 68.2752 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460615653 | Weight: | 8.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

