Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-60-62
Part #:2766012
Catalog #:B8MCS-60-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 62 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 60 | Bushing: | 3020 |
| Flange (mm): | 161.925 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Pitch Diameter (mm): | 152.781 mm | Bore (Min) (mm): | 22.225 mm |
| Outside Diameter (mm): | 151.1808 mm | Material: | Steel |
| Bore (Max) (mm): | 82.55 mm |
General Specifications
| UPC: | 662460615660 | Weight: | 8.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

