Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-71-62
Part #:2766046
Catalog #:B8MCS-71-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 62 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 71 | Bushing: | 3020 |
| Flange (mm): | 192.405 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Material: | Steel | Bore (Min) (mm): | 22.225 mm |
| Outside Diameter (mm): | 179.197 mm | Pitch Diameter (mm): | 180.7972 mm |
| Bore (Max) (mm): | 82.55 mm |
General Specifications
| UPC: | 662460615691 | Weight: | 14.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

