Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-80-62
Part #:2766061
Catalog #:B8MCS-80-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 80 | Flange (mm): | 213.0044 mm |
| Bushing: | 3020 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 62 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 82.55 mm |
| Outside Diameter (mm): | 202.1078 mm | Pitch Diameter (mm): | 203.708 mm |
| Bore (Min) (mm): | 22.225 mm | Material: | Steel |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460615714 | Weight: | 20.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

