Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-90-62
Part #:2766079
Catalog #:B8MCS-90-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 3020 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 62 mm | Number of teeth: | 90 |
| Bore Type: | Bushed | Bushing Type: | Taper Bore |
| Material: | Steel | Bore (Min) (mm): | 22.225 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 229.1842 mm |
| Bore (Max) (mm): | 82.55 mm | Outside Diameter (mm): | 227.584 mm |
General Specifications
| UPC: | 662460615721 | Weight: | 30.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

