Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-112-62
Part #:2766087
Catalog #:B8MCS-112-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 112 | Width (mm): | 62 mm |
| Product Type: | HPT Chain Sprocket | Bushing: | 3020 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Bore (Max) (mm): | 82.55 mm | Outside Diameter (mm): | 283.6164 mm |
| Pitch Diameter (mm): | 285.2166 mm | Bore (Min) (mm): | 22.225 mm |
| Material: | Steel | Belt Section: | 8M |
General Specifications
| UPC: | 662460615738 | Weight: | 31.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

