Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-224-62
Part #:2766111
Catalog #:B8MCS-224-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 224 |
| Bushing: | 3525 | Width (mm): | 62 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Material: | Steel | Belt Section: | 8M |
| Outside Diameter (mm): | 568.8076 mm | Bore (Min) (mm): | 30.1752 mm |
| Bore (Max) (mm): | 100.0252 mm | Pitch Diameter (mm): | 570.4078 mm |
General Specifications
| UPC: | 662460615769 | Weight: | 128.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

