Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-28-20
Part #:2766129
Catalog #:B14MCS-28-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 141.2748 mm | Width (mm): | 20 mm |
| Bushing: | 2012 | Number of teeth: | 28 |
| Product Type: | HPT Chain Sprocket | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Pitch Diameter (mm): | 124.7648 mm |
| Belt Section: | 14M | Outside Diameter (mm): | 121.9708 mm |
| Bore (Max) (mm): | 53.975 mm |
General Specifications
| UPC: | 662460615776 | Weight: | 4.11 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

