Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-29-20
Part #:2766137
Catalog #:B14MCS-29-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 29 |
| Bushing: | 2012 | Width (mm): | 20 mm |
| Flange (mm): | 141.2748 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 126.4412 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 129.2352 mm | Bore (Max) (mm): | 53.975 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460615783 | Weight: | 4.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

