Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-30-20
Part #:2766145
Catalog #:B14MCS-30-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Width (mm): | 20 mm |
| Flange (mm): | 146.3802 mm | Bushing: | 2012 |
| Number of teeth: | 30 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Bore (Max) (mm): | 53.975 mm | Pitch Diameter (mm): | 133.6802 mm |
| Bore (Min) (mm): | 12.7 mm | Belt Section: | 14M |
| Outside Diameter (mm): | 130.8862 mm |
General Specifications
| UPC: | 662460615790 | Weight: | 4.90 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

