Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-35-20
Part #:2766194
Catalog #:B14MCS-35-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Number of teeth: | 35 |
| Width (mm): | 20 mm | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 173.1264 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 14M |
| Bore (Min) (mm): | 12.7 mm | Outside Diameter (mm): | 153.1874 mm |
| Material: | Steel | Pitch Diameter (mm): | 155.9814 mm |
| Bore (Max) (mm): | 53.975 mm |
General Specifications
| UPC: | 662460615844 | Weight: | 7.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

