Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-50-20
Part #:2766285
Catalog #:B14MCS-50-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 20 mm | Flange (mm): | 236.0168 mm |
| Number of teeth: | 50 | Bushing: | 3020 |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 222.8088 mm |
| Belt Section: | 14M | Material: | Steel |
| Bore (Min) (mm): | 22.225 mm | Outside Diameter (mm): | 220.0148 mm |
| Bore (Max) (mm): | 82.55 mm |
General Specifications
| UPC: | 662460615936 | Weight: | 17.79 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

