Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-53-20
Part #:2766293
Catalog #:B14MCS-53-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 53 |
| Width (mm): | 20 mm | Bushing: | 3020 |
| Flange (mm): | 246.0498 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 82.55 mm |
| Bore (Min) (mm): | 22.225 mm | Pitch Diameter (mm): | 236.1946 mm |
| Outside Diameter (mm): | 233.4006 mm | Material: | Steel |
| Belt Section: | 14M |
General Specifications
| UPC: | 662460615943 | Weight: | 20.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

