Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-67-20
Part #:2766335
Catalog #:B14MCS-67-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 317.5 mm | Width (mm): | 20 mm |
| Product Type: | HPT Chain Sprocket | Number of teeth: | 67 |
| Bushing: | 3525 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 30.1752 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 100.0252 mm |
| Pitch Diameter (mm): | 298.577 mm | Outside Diameter (mm): | 295.783 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460615981 | Weight: | 43.42 LB |
| Packaged Length: | 13.10 IN | Packaged Width: | 12.70 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

