Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-168-20
Part #:2766426
Catalog #:B14MCS-168-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 168 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 20 mm | Bushing: | 3525 |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Belt Section: | 14M | Bore (Max) (mm): | 100.0252 mm |
| Pitch Diameter (mm): | 748.665 mm | Material: | Steel |
| Outside Diameter (mm): | 745.871 mm | Bore (Min) (mm): | 30.1752 mm |
General Specifications
| UPC: | 662460616070 | Weight: | 100.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

