Browning Steel Bushed Bore HPT Chain Sprocket - B14MCS-30-37
Part #:2766491
Catalog #:B14MCS-30-37
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 30 | Width (mm): | 37 mm |
| Bushing: | 2517 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 146.3802 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 130.8862 mm |
| Belt Section: | 14M | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Pitch Diameter (mm): | 133.6802 mm |
| Bore (Max) (mm): | 68.2752 mm |
General Specifications
| UPC: | 662460616148 | Weight: | 5.56 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

